SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
HLA operation is setup and controlled by six control registers listed in Table 8-335. Note that LSAn and LEAn registers contain/reflect the byte address.
| Acronym | Register Name | Description |
|---|---|---|
| LSA0 | Loop 0 Start Address Register | Contains the Start Address of Loop 0 |
| LEA0 | Loop 0 End Address Register | Contains the End Address of Loop 0 |
| LCNT0 | Loop 0 Iteration Count Register | Contains the Iteration Count of Loop 0 |
| LSA1 | Loop 1 Start Address Register | Contains the Start Address of Loop 1 |
| LEA1 | Loop 1 End Address Register | Contains the End Address of Loop 1 |
| LCNT1 | Loop 1 Iteration Count Register | Contains the Iteration Count of Loop 1 |
| LCNT0RLD | Loop 0 Iteration Count Reload Value Register | Contains the LCNT0 reload value during outer loop rewind |