SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The internal USB2PHY1 (HS) transceiver must be powered and configured upon startup. No action is expected from the device ROM code for its configuration.
Figure 32-12 shows the USB initialization procedure.
Figure 32-12 USB Initialization ProcedureThe ROM code does not consider the USB PHYs charger detection circuitry status.
The ROM code assumes that VBUS is always present.