SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
This procedure initializes the DPLL after a POR or software reset and then locks it to the desired synthesized clock frequency.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure recalibration parameters. | See Section 3.10.1.1.2.2. | |
| Set DPLL automatic idle mode. | CM_AUTOIDLE_<DPLL name>[2:0] AUTO_DPLL_MODE | xx(1) |
| Configure synthesized clock parameters. | See Section 3.10.1.1.2.3. | |
| Configure output clocks parameters. | See Section 3.10.1.1.2.4. | |
| Lock DPLL. | CM_CLKMODE_<DPLL name>[2:0] DPLL_EN | 0x7 |