SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
| Function ID | Description | |
|---|---|---|
| R12 = 0x102 | This function starts the CPU Hypervisor mode. Start address of the Hypervisor software must be given in R0. | |
| Parameters | ||
| Type | Location | Description |
| Input | R0 | Start address of the Hypervisor software |
| Output | ||
| Return | ||