SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The FVH flags are sent with four protection bits to support double error detection, single error correction. A non-correctable detected error is simply ignored. An option exists for the protection bits to correct a single bit error in the FVH flags. The correction table is shown in Table 9-12. n/c means that the error condition is detected, but it is non-correctable.
| P3, P2, P1, P0 | F, V, and H Flags | |||||||
|---|---|---|---|---|---|---|---|---|
| 000 | 001 | 010 | 011 | 100 | 101 | 110 | 111 | |
| 0000 | 000 | 000 | 000 | n/c | 000 | n/c | n/c | 111 |
| 0001 | 000 | n/c | n/c | 111 | n/c | 111 | 111 | 111 |
| 0010 | 000 | n/c | n/c | 011 | n/c | 101 | n/c | n/c |
| 0011 | n/c | n/c | 010 | n/c | 100 | n/c | n/c | 111 |
| 0100 | 000 | n/c | n/c | 011 | n/c | n/c | 110 | n/c |
| 0101 | n/c | 001 | n/c | n/c | 100 | n/c | n/c | 111 |
| 0110 | n/c | 011 | 011 | 011 | 100 | n/c | n/c | 011 |
| 0111 | 100 | n/c | n/c | 011 | 100 | 100 | 100 | n/c |
| 1000 | 000 | n/c | n/c | n/c | n/c | 101 | 110 | n/c |
| 1001 | n/c | 001 | 010 | n/c | n/c | n/c | n/c | 111 |
| 1010 | n/c | 101 | 010 | n/c | 101 | 101 | n/c | 101 |
| 1011 | 010 | n/c | 010 | 010 | n/c | 101 | 010 | n/c |
| 1100 | n/c | 001 | 110 | n/c | 110 | n/c | 110 | 110 |
| 1101 | 001 | 001 | n/c | 001 | n/c | 001 | 110 | n/c |
| 1110 | n/c | n/c | n/c | 011 | n/c | 101 | 110 | n/c |
| 1111 | n/c | 001 | 010 | n/c | 100 | n/c | n/c | n/c |