SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
Figure 32-8 shows the ROM code start-up sequence.
Figure 32-8 ROM Code Multiprocessor Start-Up SequenceThe master CPU L1 instruction cache and branch prediction mechanisms are activated as part of the public boot process. The base address of the public vector is configured to the reset vector of ROM code (0x38000). The memory management unit (MMU) remains switched off during boot (thus, L1 data cache is off). The master CPU performs the basic initialization of the public side. Next, the MMU configures WD_TIMER2 (set to 3 minutes), detects system clock, and configures the system clock. Finally, the MMU jumps to the booting routine.
No specific configuration is performed for the slave CPU, which keeps its default configuration after reset (L1 instruction and data caches off, branch prediction off, MMU off, no remap of the base address of the public vector). The slave CPU is rapidly held in wait-for-event (WFE) state. It stays in this state while the master CPU completes the public boot process and until jumping to the external software (for example, HLOS). At this stage, the external software can wake up the slave CPU by executing an SEV command.
Two internal memory-mapped registers are available to the OS for communicating start-up information. The AUX_CORE_BOOT_0 and AUX_CORE_BOOT_1 registers are in the MPU WakeupGen domain.
See the memory mapping of these registers in Section 4.4.10, MPU_WUGEN Registers in Dual Cortex-A15 MPU Subsystem.