SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 17-2 through Table 17-8 present the default interrupt mapping of the device INTCs. The mapping of device interrupts to IRQ_CROSSBAR inputs is presented in Table 17-9.
All device interrupts (external to the MPU, DSP [x2], IPU [x2], and EVE [x2] subsystems) are active-high, level-sensitive.
A single interrupt source can be physically mapped to multiple INTCs. With multiple-mapped interrupts, it is strongly recommended to unmask each interrupt source in only one INTC at a time.