SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
This procedure configures the settings for the output clocks of the DPLL.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Set output clock dividers (that is, M2, M3, and Hmn), where m is 1 or 2, and n is from 1 to 4. It depends on the available clock output of the DPLL. | CM_DIV_M2_<DPLL name>[4:0] DIVHS CM_DIV_M3_<DPLL name>[4:0] DIVHS CM_DIV_Hmn_<DPLL name>[5:0] DIVHS | xx(1) |