SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
In the PARTIAL power state, the SATA_PHY component transmits electrical IDLE to the device and the receiver is left on to receive OOB signals. This mode can also be used to support near-end analog loopback, if a device is attached.