SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
If a trace receiver cannot be attached to the device, or relevant CT_STM trace port pins are unavailable for a particular reason, the user can configure the CT_STM module to redirect the STP trace stream as an ATB stream to the CS_TPIU or CT_TBR and enable local timestamp. This is accomplished by outputting a local timestamp granularity (LTSG) message, which is a TI addition to the MIPI standard messages.