SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
| Address Offset | 0x0000 0000 | ||
| Physical Address | 0x4A00 5000 | Instance | CM_CORE_AON__OCP_SOCKET |
| Description | This register contains the IP revision code for the CM_CORE_AON part of the PRCM | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REVISION | |||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:0 | REVISION | IP Revision number | R | 0x- (1) |
| Address Offset | 0x0000 0040 | ||
| Physical Address | 0x4A00 5040 | Instance | CM_CORE_AON__OCP_SOCKET |
| Description | This register manages the CM_CORE_AON_PROFILING clock. [warm reset insensitive] | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | IDLEST | RESERVED | MODULEMODE | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:18 | RESERVED | R | 0x0 | |
| 17:16 | IDLEST | Module idle status | R | 0x3 |
| 0x0: Module is fully functional | ||||
| 0x1: Module is performing transition: wakeup, or sleep, or sleep abortion | ||||
| 0x2: Module is in Idle | ||||
| 0x3: Module is disabled | ||||
| 15:2 | RESERVED | R | 0x0 | |
| 1:0 | MODULEMODE | Control the way mandatory clocks are managed. | RW | 0x1 |
| 0x0: Module is disabled by SW. OCP configuration port is not accessible. | ||||
| 0x1: Module is managed automatically by HW along with CM_CORE_AON and EMU domain. OCP configuration port is accessible only when EMU domain is on. | ||||
| 0x2: Reserved | ||||
| 0x3: Reserved |
| Address Offset | 0x0000 00EC | ||
| Physical Address | 0x4A00 50EC | Instance | CM_CORE_AON__OCP_SOCKET |
| Description | This register is used to monitor the CM_COREAON's 32 bit HEDEBUG BUS [warm reset insensitive] | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OUTPUT | |||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:0 | OUTPUT | HW DEBUG OUTPUT | R | 0x0 |
| Address Offset | 0x0000 00F0 | ||
| Physical Address | 0x4A00 50F0 | Instance | CM_CORE_AON__OCP_SOCKET |
| Description | This register is used to configure the CM_CORE_AON's 32-bit debug output. There is one 7-bit source select field for selecting from a shared set of 8-bit internal signal blocks per byte. The signals included in each block are specified in the PRCM integration specification. [warm reset insensitive] | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SEL0 | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:10 | RESERVED | R | 0x0 | |
| 9:0 | SEL0 | Internal signal block select for debug word byte-0 | RW | 0x0 |
| Address Offset | 0x0000 00F4 | ||
| Physical Address | 0x4A00 50F4 | Instance | CM_CORE_AON__OCP_SOCKET |
| Description | This register is used to configure the CM_CORE_AON's 32-bit debug output. There is one 7-bit source select field for selecting from a shared set of 8-bit internal signal blocks per byte. The signals included in each block are specified in the PRCM integration specification. [warm reset insensitive] | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SEL1 | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:10 | RESERVED | R | 0x0 | |
| 9:0 | SEL1 | Internal signal block select for debug word byte-1 | RW | 0x0 |
| Address Offset | 0x0000 00F8 | ||
| Physical Address | 0x4A00 50F8 | Instance | CM_CORE_AON__OCP_SOCKET |
| Description | This register is used to configure the CM_CORE_AON's 32-bit debug output. There is one 7-bit source select field for selecting from a shared set of 8-bit internal signal blocks per byte. The signals included in each block are specified in the PRCM integration specification. [warm reset insensitive] | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SEL2 | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:10 | RESERVED | R | 0x0 | |
| 9:0 | SEL2 | Internal signal block select for debug word byte-2 | RW | 0x0 |
| Address Offset | 0x0000 00FC | ||
| Physical Address | 0x4A00 50FC | Instance | CM_CORE_AON__OCP_SOCKET |
| Description | This register is used to configure the CM_CORE_AON's 32-bit debug output. There is one 7-bit source select field for selecting from a shared set of 8-bit internal signal blocks per byte. The signals included in each block are specified in the PRCM integration specification. [warm reset insensitive] | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SEL3 | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:10 | RESERVED | R | 0x0 | |
| 9:0 | SEL3 | Internal signal block select for debug word byte-3 | RW | 0x0 |