SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
A hardware resets the EDMA (EDMA_TPCC, EDMA_TPTC0 and EDMA_TPTC1) and the EDMA configuration registers. The PaRAM memory contents are undefined after device reset and it should not rely on parameters to be reset to a known state. The PaRAM entry must be initialized to a desired value before it is used. The EDMA modules are reset by CORE_RET_RST reset signal from PRCM.