SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The entry for reset in the ARP32 interrupt service table (IST) is setup such that the program flow after reset calls an initialization or boot code as soon as possible and performs at least the following functions:
The following tasks are additionally performed if interrupt processing is needed from the very beginning; else, they are done as soon as the system is ready for (or expecting) interrupt processing: