SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | CLK1_HOST_CLK1_1 L3_MAIN Physical Address | CLK1_HOST_CLK1_2 L3_MAIN Physical Address | CLK2_HOST_CLK2_1 L3_MAIN Physical Address |
|---|---|---|---|---|---|---|
| L3_HOST_STDHOSTHDR_COREREG | R | 32 | 0x0000 0000 | 0x4400 0000 | 0x4480 0000 | 0x4500 0000 |
| L3_HOST_STDHOSTHDR_VERSIONREG | R | 32 | 0x0000 0004 | 0x4400 0004 | 0x4480 0004 | 0x4500 0004 |
| L3_HOST_STDHOSTHDR_MAINCTLREG | R | 32 | 0x0000 0008 | 0x4400 0008 | 0x4480 0008 | 0x4500 0008 |
| L3_HOST_STDERRLOG_SVRTSTDLVL | RW | 32 | 0x0000 0040 | 0x4400 0040 | 0x4480 0040 | 0x4500 0040 |
| L3_HOST_STDERRLOG_SVRTCUSTOMLVL | RW | 32 | 0x0000 0044 | 0x4400 0044 | 0x4480 0044 | 0x4500 0044 |
| L3_HOST_STDERRLOG_MAIN | RW | 32 | 0x0000 0048 | 0x4400 0048 | 0x4480 0048 | 0x4500 0048 |
| L3_HOST_STDERRLOG_HDR | R | 32 | 0x0000 004C | 0x4400 004C | 0x4480 004C | 0x4500 004C |
| L3_HOST_STDERRLOG_MSTADDR | R | 32 | 0x0000 0050 | 0x4400 0050 | 0x4480 0050 | 0x4500 0050 |
| L3_HOST_STDERRLOG_SLVADDR | R | 32 | 0x0000 0054 | 0x4400 0054 | 0x4480 0054 | 0x4500 0054 |
| L3_HOST_STDERRLOG_INFO | R | 32 | 0x0000 0058 | 0x4400 0058 | 0x4480 0058 | 0x4500 0058 |
| L3_HOST_STDERRLOG_SLVOFSLSB | R | 32 | 0x0000 005C | 0x4400 005C | 0x4480 005C | 0x4500 005C |
| L3_HOST_STDERRLOG_SLVOFSMSB | R | 32 | 0x0000 0060 | 0x4400 0060 | 0x4480 0060 | 0x4500 0060 |
| L3_HOST_STDERRLOG_CUSTOMINFO_MSTADDR | R | 32 | 0x0000 0064 | 0x4400 0064 | 0x4480 0064 | 0x4500 0064 |
| L3_HOST_STDERRLOG_CUSTOMINFO_INFO | R | 32 | 0x0000 0068 | 0x4400 0068 | 0x4480 0068 | 0x4500 0068 |
| L3_HOST_STDERRLOG_CUSTOMINFO_WR | R | 32 | 0x0000 006C | 0x4400 006C | 0x4480 006C | 0x4500 006C |
| L3_HOST_STDERRLOG_CUSTOMINFO_ADDR | R | 32 | 0x0000 0070 | 0x4400 0070 | 0x4480 0070 | 0x4500 0070 |
| L3_HOST_STDERRLOG_CUSTOMINFO_DECERR | R | 32 | 0x0000 0074 | 0x4400 0074 | 0x4480 0074 | 0x4500 0074 |