SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 33-12 summarizes the SCTM events for the IPU subsystem.
| Input Index | Event Description |
|---|---|
| 1 | Cache locks |
| 2 | Cache line replacements |
| 3 | Cache evictions |
| 4 | Cache maintenance operations (slave 0) |
| 5 | Cache maintenance operations (slave 1) |
| 6 | Cache maintenance operations (slave 2) |
| 7 | Cache maintenance operations (slave 3) |
| 8 | Cache OCP access (slave 0) |
| 9 | Cache OCP access (slave 1) |
| 10 | Cache OCP access (slave 2) |
| 11 | Cache OCP access (slave 3) |
| 12 | Cacheable access (slave 0) |
| 13 | Cacheable access (slave 1) |
| 14 | Cacheable access (slave 2) |
| 15 | Cacheable access (slave 3) |
| 16 | Cache bank conflicts (slave 0) |
| 17 | Cache bank conflicts (slave 1) |
| 18 | Cache bank conflicts (slave 2) |
| 19 | Cache bank conflicts (slave 3) |
| 20 | Cache allocations |
| 21 | Cache write buffer accesses (slave 0) |
| 22 | Cache write buffer accesses (slave 1) |
| 23 | Cache write buffer accesses (slave 2) |
| 24 | Cache write buffer accesses (slave 3) |
| 25 | Cache line fills (slave 0) |
| 26 | Cache line fills (slave 1) |
| 27 | Cache line fills (slave 2) |
| 28 | Cache line fills (slave 3) |
| 29 | Cache write fills (slave 0) |
| 30 | Cache write fills (slave 1) |
| 31 | Cache write fills (slave 2) |
| 32 | Cache write fills (slave 3) |
| 33 | Cache read fills (slave 0) |
| 34 | Cache read fills (slave 1) |
| 35 | Cache read fills (slave 2) |
| 36 | Cache read fills (slave 3) |
| 37 | Cache misses (slave 0) |
| 38 | Cache misses (slave 1) |
| 39 | Cache misses (slave 2) |
| 40 | Cache misses (slave 3) |
| 41 | Cache hits (slave 0) |
| 42 | Cache hits (slave 1) |
| 43 | Cache hits (slave 2) |
| 44 | Cache hits (slave 3) |
| 45 | IPU_C1 deep sleep |
| 46 | IPU_C1 sleep |
| 47 | IPU_C0 deep sleep |
| 48 | IPU_C0 sleep |
Input index [0] is reserved for free-running subsystem clock (used for total cycle profiling).