SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | DPLL_HDMI L3_MAIN Physical Address | DPLL_HDMI L4_CFG Physical Address |
|---|---|---|---|---|---|
| PLLCTRL_HDMI_CONTROL | RW | 32 | 0x0000 0000 | 0x5804 0200 | 0x4A0A 6000 |
| PLLCTRL_HDMI_STATUS | R | 32 | 0x0000 0004 | 0x5804 0204 | 0x4A0A 6004 |
| PLLCTRL_HDMI_GO | RW | 32 | 0x0000 0008 | 0x5804 0208 | 0x4A0A 6008 |
| PLLCTRL_HDMI_CONFIGURATION1 | RW | 32 | 0x0000 000C | 0x5804 020C | 0x4A0A 600C |
| PLLCTRL_HDMI_CONFIGURATION2 | RW | 32 | 0x0000 0010 | 0x5804 0210 | 0x4A0A 6010 |
| PLLCTRL_HDMI_CONFIGURATION3 | RW | 32 | 0x0000 0014 | 0x5804 0214 | 0x4A0A 6014 |
| PLLCTRL_HDMI_SSC_CONFIGURATION1(1) | RW | 32 | 0x0000 0018 | 0x5804 0218 | 0x4A0A 6018 |
| PLLCTRL_HDMI_SSC_CONFIGURATION2 (1) | RW | 32 | 0x0000 001C | 0x5804 021C | 0x4A0A 601C |
| PLLCTRL_HDMI_CONFIGURATION4 | RW | 32 | 0x0000 0020 | 0x5804 0220 | 0x4A0A 6020 |