SPRUI30H November 2015 – May 2024
The MPU subsystem implements a watchpoint allowing the user tracking the MPU_MA transactions from/to external memory.
The watchpoint can be programmed to generate a trigger when a MPU_MA transaction satisfies a set of user-defined attributes:
When the MPU_MA transaction attributes match the debug use case setup, the MPU debug logic captures the transaction data and associated qualifiers:
When the MPU_MA watchpoint is configured to track memory barriers in order to investigate potential ordering issues, the debugger will report: