SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The EDMA channel controller and transfer controller are clocked from L3MIAN1_L3_GICLK interface clock. The EDMA system runs at the L3 clock frequency.
The Auto clock gating for the EDMA_TPCC module is controlled by the EDMA_TPCC_CLKGDIS[0] CLKGDIS bit at the module level.
The L3MIAN1_L3_GICLK interface clock to EDMA controller's modules are controlled by the following registers in the PRCM module:
EDMA_TPCC and EDMA_TPTC0 and EDMA_TPTC1 modules have wakeup depandaces to several device modules. The wakeup dependency based on EDMA modules service requests are controlled by registers in PRCM module:
The EDMA_TPCC, EDMA_TPTC0 and EDMA_TPTC1 can be placed in reduced-power modes to conserve power during periods of low activity. The power management of the peripheral is controlled by the PRCM module. The PRCM acts as a master controller for power management for all peripherals on the device.
The EDMA controller can be idled on receiving a clock stop request from the PRCM. The requests to EDMA_TPCC and EDMA_TPTC0 and EDMA_TPTC1 are separate. In general, it should be verified that there are no pending activities in the EDMA controller
When EDMA controler modules no longer require the interface clock, software can disable it at the PRCM level by configuring the MODULEMODE bit field (PRCM.CM_L3MAIN1_TPCC_CLKCTRL[1:0], PRCM.CM_L3MAIN1_TPTC1_CLKCTRL[1:0], PRCM.CM_L3MAIN1_TPTC2_CLKCTRL[1:0]) in the PRCM registers. The clock is effectively cut, provided the other modules that receive it do not require it.
At the PRCM level, when all the conditions to shut off the L3MIAN1_L3_GICLK clock are met the PRCM module automatically launches a hardware handshake protocol to ensure EDMA modules are ready to have this clock switched off. Namely, the PRCM module asserts an IDLE request to the EDMA modules. For more information, refer to Power, Reset, and Clock Management.