SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
Figure 24-74 shows all of the McSPI interface signals in slave mode.
Figure 24-74 McSPI Interface Signals in Slave ModeTable 24-197 describes the McSPI I/O in slave mode.
| Device-Level Signal Name | Module Signal Name | I/O(1) | Description |
|---|---|---|---|
| spim_sclk | SPICLK | I | McSPIm module serial clock input |
| spim_d[0] | SPIDAT[0] | I(2) | SPI Data I/O. Can be configured either as input or as output depending on MCSPI_CHxCONF[18] IS and MCSPI_CHxCONF[16] DPE0. |
| spim_d[1] | SPIDAT[1] | O(2) | SPI Data I/O. Can be configured either as input or as output depending on MCSPI_CHxCONF[18] IS and MCSPI_CHxCONF[17] DPE1. |
| spim_cs[i] | SPIEN[x] | I | McSPIm module chip-select i input. Can be selected through MCSPI_CH0CONF[22:21] SPIENSLV bit field |