SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
This section identifies the requirements for initializing the surrounding modules when the L3_MAIN interconnect module is to be used for the first time after a device reset. The initialization of surrounding modules is based on the integration and environment of the L3_MAIN interconnect. For more information, see Section 14.2.2, L3_MAIN Interconnect Integration .
| Surrounding Modules | Comments |
|---|---|
| PRCM | For information about the configuration of the PRCM module, see Chapter 3, Power, Reset, and Clock Management. |
| Control module | For information about the configuration of the control module, see Chapter 18, Control Module. |
| Device INTCs | Device INTCs must be configured to enable the interrupt request generation. For more information see Chapter 17, Interrupt Controllers. |
| IRQ_CROSSBAR | IRQ_CROSSBAR configuration must be done to allow module IRQs to be mapped to certain device INTC line. For more information see Section 18.4.6.4, IRQ_CROSSBAR Module Functional Description, in Chapter 18, Control Module. |