SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
During a software reset on the DSP, all resets described in Table 5-4 are asserted, except for the power-on DSP_PWRON_RST signal which remains de-asserted in this case.
The DSP subsystem does NOT implement any local software reset controls. The software reset assertion and DSP_LRST completion monitoring is done in PRCM located registers (part of the DSP1_PRM / DSP2_PRM address space).
Refer to the DSP1 Subsystem Software Warm Reset Sequence and the DSP2 Subsystem Software Warm Reset Sequence in the chapter, Power, Reset and Clock Manamgement for more details on the DSP1 and DSP2 software reset sequence and related software controls, respectively.