SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Message object interrupts are generated by events from the message objects. They are controlled by the flags IntPnd, TxIE and RxIE that are described in Section 24.10.4.11.1, Structure of Message Objects.
Message object interrupts can be routed to either INT0 or INT1 line, controlled by the interrupt multiplexer registers (DCAN_INTMUX12 to DCAN_INTMUX78).