SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | USB3_PHY_TX Physical Address |
|---|---|---|---|---|
| RESERVED | R | 32 | 0x0000 0000 | 0x4A08 4800 |
| RESERVED | R | 32 | 0x0000 0004 | 0x4A08 4804 |
| RESERVED | R | 32 | 0x0000 0008 | 0x4A08 4808 |
| USB3PHYTX_FUNC_CONFIG_REG | RW | 32 | 0x0000 000C | 0x4A08 480C |
| RESERVED | R | 32 | 0x0000 0010 | 0x4A08 4810 |
| RESERVED | R | 32 | 0x0000 0014 | 0x4A08 4814 |
| RESERVED | R | 32 | 0x0000 0018 | 0x4A08 4818 |
| RESERVED | R | 32 | 0x0000 001C | 0x4A08 481C |
| RESERVED | R | 32 | 0x0000 0020 | 0x4A08 4820 |
| RESERVED | R | 32 | 0x0000 0024 | 0x4A08 4824 |
| RESERVED | R | 32 | 0x0000 0028 | 0x4A08 4828 |
| USB3PHYTX_TEST_CONFIG_REG | RW | 32 | 0x0000 002C | 0x4A08 482C |
| USB3PHYTX_PATTGEN_PRELOAD | RW | 32 | 0x0000 0030 | 0x4A08 4830 |
| RESERVED | R | 32 | 0x0000 0034 | 0x4A08 4834 |