SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
This section identifies the requirements for initializing the surrounding modules when the DMM is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration and environment of the DMM (see Table 15-24).
| Surrounding Modules | Comments |
|---|---|
| PRCM | The module interface and functional clocks must be enabled. See Power, Reset, and Clock Management. |
| Image processing unit (IPU) | IPU interrupt controller (INTC) configuration must be done to enable the interrupts from the DMM. See Interrupt Controllers. |
| Main processing unit (MPU) | MPU INTC configuration must be done to enable interrupts from the DMM. See Interrupt Controllers. |
| L3_MAIN interconnect | Data interface |