SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 3-62 lists the control bit fields for the recalibration feature enable and interrupts of the DPLL. For an explanation of the DPLL recalibration feature, see Section 3.6.3.3.5, DPLL Recalibration.
| Parameter Name | Control/Status Bit Field |
|---|---|
| Recalibration – Enable Control | CM_CLKMODE_DPLL_ABE[8] DPLL_DRIFTGUARD_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_MPU[4] DPLL_ABE_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_MPU[4] DPLL_ABE_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_IPU1[4] DPLL_ABE_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_IPU1[4] DPLL_ABE_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_IPU2[4] DPLL_ABE_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_IPU2[4] DPLL_ABE_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_DSP1[4] DPLL_ABE_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_DSP1[4] DPLL_ABE_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_DSP2[4] DPLL_ABE_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_DSP2[4] DPLL_ABE_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_EVE1[4] DPLL_ABE_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_EVE1[4] DPLL_ABE_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_EVE2[4] DPLL_ABE_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_EVE2[4] DPLL_ABE_RECAL_EN |