SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 8-235 summarizes the EVE_L2FNOC registers.
| Register Name | Type | Register Width (Bits) | Address Offset | EVE1_L2_FNOC Physical Address | EVE2_L2_FNOC Physical Address |
|---|---|---|---|---|---|
| ERRLOGGER_i_ID_COREID (1) | R | 32 | 0x0000 0000 + (0x200*i) | 0x0208 A000 + (0x200*i) | 0x4218 A000 + (0x200*i) |
| ERRLOGGER_i_ID_REVISIONID (1) | R | 32 | 0x0000 0004 + (0x200*i) | 0x0208 A004 + (0x200*i) | 0x4218 A004 + (0x200*i) |
| ERRLOGGER_i_FAULTEN (1) | RW | 32 | 0x0000 0008 + (0x200*i) | 0x0208 A008 + (0x200*i) | 0x4218 A008 + (0x200*i) |
| ERRLOGGER_i_ERRVLD (1) | R | 32 | 0x0000 000C + (0x200*i) | 0x0208 A00C + (0x200*i) | 0x4218 A00C + (0x200*i) |
| ERRLOGGER_i_ERRCLR (1) | RW | 32 | 0x0000 0010 + (0x200*i) | 0x0208 A010 + (0x200*i) | 0x4218 A010 + (0x200*i) |
| ERRLOGGER_i_ERRLOG0 (1) | R | 32 | 0x0000 0014 + (0x200*i) | 0x0208 A014 + (0x200*i) | 0x4218 A014 + (0x200*i) |
| ERRLOGGER_i_ERRLOG1 (1) | R | 32 | 0x0000 0018 + (0x200*i) | 0x0208 A018 + (0x200*i) | 0x4218 A018 + (0x200*i) |
| ERRLOGGER_i_ERRLOG3 (1) | R | 32 | 0x0000 0020 + (0x200*i) | 0x0208 A020 + (0x200*i) | 0x4218 A020 + (0x200*i) |
| ERRLOGGER_i_ERRLOG5 (1) | R | 32 | 0x0000 0028 + (0x200*i) | 0x0208 A028 + (0x200*i) | 0x4218 A028 + (0x200*i) |
| FLAGMUX_i_ID_COREID (1) | R | 32 | 0x0000 0100 + (0x200*i) | 0x0208 A100 + (0x200*i) | 0x4218 A100 + (0x200*i) |
| FLAGMUX_i_ID_REVISIONID (1) | R | 32 | 0x0000 0104 + (0x200*i) | 0x0208 A104 + (0x200*i) | 0x4218 A104 + (0x200*i) |
| FLAGMUX_i_FAULTEN(1) | RW | 32 | 0x0000 0108 + (0x200*i) | 0x0208 A108 + (0x200*i) | 0x4218 A108 + (0x200*i) |
| FLAGMUX_i_FAULTSTATUS (1) | R | 32 | 0x0000 010C + (0x200*i) | 0x0208 A10C + (0x200*i) | 0x4218 A10C + (0x200*i) |
| FLAGMUX_i_FLAGINEN0 (1) | RW | 32 | 0x0000 0110 + (0x200*i) | 0x0208 A110 + (0x200*i) | 0x4218 A110 + (0x200*i) |
| FLAGMUX_i_FLAGINSTATUS0 (1) | R | 32 | 0x0000 0114 + (0x200*i) | 0x0208 A114 + (0x200*i) | 0x4218 A114 + (0x200*i) |