SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The modules that source or sink data are referred to as clients. The clients of the VPDMA are the physical between the processing modules (VPE) and external memory. A channel is the mechanism inside the VPDMA that connects a specific memory buffer or transfer to a specific client.