SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Load the desired protocol formatting (parity, stop-bit, character length) and switch to register operational mode.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Load desired protocol formatting, see Section 24.3.4.8.1.3.1, Frame Formatting | UART_LCR[5] PARITY_TYPE_2 | 0x- |
| UART_LCR[4] PARITY_TYPE_1 | ||
| UART_LCR[3] PARITY_EN | ||
| UART_LCR[2] NB_STOP | ||
| UART_LCR[1:0] PARITY_LENGTH | ||
| Switch to register operational mode | UART_LCR[7] DIV_EN | 0 |
| UART_LCR[6] BREAK_EN |