SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Setting the OCP2SCP_SYSCONFIG[1] SOFTRESET bit to 1 triggers a software reset on the OCP2SCP interconnect adapter. The OCP2SCP_SYSSTATUS[0] RESETDONE bit is used by software to monitor the status of reset completion. Hardware keeps this bit at 0 while the reset is being executed. A RESETDONE bit transition from 0 to 1 indicates OCP2SCP reset completion.