SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 8-347 defines the syntaxes and opcode fields used in the instruction descriptions.
| Symbol | Meaning |
|---|---|
| areg | architectural register (R0-R7) |
| baseR | base address register |
| cc | condition code (LT, GT, EQ, LE, GE, NE) |
| creg | control register |
| dst | destination |
| GDP | global data pointer register |
| opn | opfield; field within opcode that specifies a unique instruction |
| scstn | n-bit signed constant field |
| sreg | shadow register |
| SP | stack pointer register |
| src1 | source 1 |
| src2 | source 2 |
| ucstn | n-bit unsigned constant field |
| x | don't care |