SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The CT_STM module allows:
Table 33-32 summarizes the software initiators that can export trace messages through the CT_STM.
| Initiator | MReqMstID | Restriction/Comment | |||
|---|---|---|---|---|---|
| ConnID | [7] | [6:2] | [1:0] | ||
| MPU (SMP) | 0x1 | 0 | 00001 | 00 | MPU_C0 |
| 01 | MPU_C1 | ||||
| CS_DAP | 0x4 | 0 | 00100 | – | STP link testing |
| DSP1 MDMA | 0x8 | 0 | 01000 | – | |
| DSP1 CFG | 0x9 | 0 | 01001 | – | |
| DSP1 DMA | 0xA | 0 | 01010 | – | Data logging |
| DSP2 DMA | 0xB | 0 | 01011 | – | Data logging |
| DSP2 CFG | 0xC | 0 | 01100 | – | |
| DSP2 MDMA | 0xD | 0 | 01101 | – | |
| IVA | 0xE | 0 | 01110 | Software messages routed through the IVA instrumentation port | |
| EVE1 P1 | 0x10 | 0 | 10000 | – | |
| EVE2 P1 | 0x11 | 0 | 10001 | – | |
| IPU1 | 0x18 | 0 | 11000 | 00 | IPU1_C0 |
| 01 | IPU1_C1 | ||||
| IPU2 | 0x19 | 0 | 11001 | 00 | IPU2_C0 |
| 01 | IPU2_C1 | ||||
| DMA_SYSTEM_WR | 0x1A | 0 | 11010 | – | Data logging |
| EDMA_TC1 WR | 0x1C | 0 | 11100 | – | Data logging |
| EDMA_TC2 WR | 0x1D | 0 | 11101 | – | Data logging |