SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The timer can issue an overflow interrupt, a timer match interrupt, and a timer capture interrupt. Each internal interrupt source can be independently enabled and disabled in the interrupt-enable register (IRQSTATUS_SET for TIMER1/2/10 and IRQENABLE_SET for other timers) and disabled in the interrupt-disable register (IRQSTATUS_CLR for TIMER1/2/10 and IRQENABLE_CLR for other timers). When the interrupt event is issued, the associated interrupt status bit is set in the timer status register (IRQSTATUS).