SPRUI30H November 2015 – May 2024
The PRM receives the device POR on the porz reset pad of the device. It extends the duration of the POR module until at least stable 32-kHz clock and SYS_CLK1 are provided to it. The 32-kHz clock and SYS_CLK1 of the device are propagated once the PRCM releases the internal POR.