SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
A prescaler can be used to divide the timer counter input clock frequency. The prescaler is enabled when the TCLR[5] PRE bit is set. The TCLR[4:2] PTV bit field sets the 2n division ratio (prescaler value is 2(PTV + 1). The prescaler counter is reset when the timer counter is stopped or reloaded on-the-fly.
Table 22-8 lists the prescaler/timer reload values versus contexts.