SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The procedure in Table 24-352 configures the transmit frame synchronization generator of the McASP module.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Select number of TDM slots per frame (2 - 32). Must be set to 0x2, in case of an I2S-transmission. For more details on frame-sync generator, refer to Section 24.6.4.2.3. | MCASP_TXFMCTL[15:7] XMOD | 0x- |
| Choose the transmit frame sync width -single bit/single word. For more details on frame-sync generator, refer to Section 24.6.4.2.3. | MCASP_TXFMCTL[4] FXWID | 0x- |
| Select start of transmit frame sync polarity - rising /falling edge. For more details on frame-sync generator, refer to Section 24.6.4.2.3. | MCASP_TXFMCTL[0] FSXP | 0x- |
| IF transmit frame sync - FS is internally generated | Software test condition | |
| Select internally- generated transmit frame sync. For more details on frame-sync generator, refer to Section 24.6.4.2.3. | MCASP_TXFMCTL[1] FSXM | 0b1 |
| If McASP transmitter is required to output internally generated frame, AFSX pin must be set as an output in step 10 of the sequence documented in the Table 24-350. This must NOT be done in current step because the frame control register - MCASP_TXFMCTL must be appropriately configured prior to AFSX pin outputting a frame sync to an external device. | MCASP_PDIR[28] AFSX | 0b1 |
| ELSE | ||
| Select externally- generated transmit frame sync. For more details on frame-sync generator, refer to Section 24.6.4.2.3. | MCASP_TXFMCTL[1] FSXM | 0b0 |
| Setup the AFSX pin as input | MCASP_PDIR[28] AFSX | 0b0 |