SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
Burst write mode is used for synchronous single or burst accesses.
Figure 15-74 Synchronous Single Write on an Address/Data-Multiplexed DeviceWhen the GPMC generates a write access to an address/data-multiplexed device, it drives the data bus (with address bits A[16:1]) until the GPMC_CONFIG6_i[19:16] WRDATAONADMUXBUS bit field time. The first data of the burst is driven on the address/data bus at WRDATAONADMUXBUS time.