SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The protection mechanism for L4 interconnects is based on a hierarchical segmentation. By default, some regions are attached to specific protection group members (see Table 31-5). For a complete description of the allocation of module regions on L4 interconnects, see Section 14.3.3.3.2Section 14.3.3.3.2, Segments and Regions, in Section 14.3, L4 Interconnect.
Module refers to the configuration registers of the ATL.
TA refers to the interconnect configuration registers of the TA associated with the ATL.
| Module | Region | Description |
| ATL | 24 | TA |
| 23 | Module |