SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 3-218 lists the dynamic dependency of the clock domain with respect to other clock domains of the device.
| Clock Domain Name | Default Setting | Control Bit Field | Access Type |
|---|---|---|---|
| CD_CUSTEFUSE | Always enabled | CM_L4CFG_DYNAMICDEP[17] CUSTEFUSE_DYNDEP | Read only |
| CD_L3_MAIN1 | Always enabled | CM_L4CFG_DYNAMICDEP[5] L3MAIN1_DYNDEP | Read only |
| CD_L3INIT | Always enabled | CM_L4CFG_DYNAMICDEP[7] L3INIT_DYNDEP | Read only |
| CD_EMIF | Always enabled | CM_L4CFG_DYNAMICDEP[4] EMIF_DYNDEP | Read only |
| CD_DMA | Always enabled | CM_L4CFG_DYNAMICDEP[11] SDMA_DYNDEP | Read only |
| CD_MPU | Always enabled | CM_L4CFG_DYNAMICDEP[19] MPU_DYNDEP | Read only |
| CD_COREAON | Always enabled | CM_L4CFG_DYNAMICDEP[16] COREAON_DYNDEP | Read only |