SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The SMSET is a trace module used for monitoring key system events and transferring software messages. SMSET is performing arbitration between hardware messages and software messages written to the trace receiver through STM by the host processor. SMSET module provides various debug features such as: monitor system events, enable/disable event detection, Start/Stop event monitoring upon external trigger, time sampling, generating hardware message upon system event or every sampling window boundary and interleaving of hardware and software messages.