SPRUI30H November 2015 – May 2024 DRA756
Load Byte from Memory, Postincrement with a 3-Bit Unsigned Constant Offset
LDB *baseR++[ucst3], dst
or
LDBU *baseR++[ucst3], dst
Functional unit = D
16 bit
| 15 | 13 | 12 | 10 | 9 | 7 | 6 | 0 |
| dst | baseR | ucst3 | opcode | ||||||||||||
| 3 | 3 | 3 | 7 | ||||||||||||
| Syntax | Opcode | Load Type |
|---|---|---|
| LDB *baseR++[ucst3], dst | 110 0100 | Load byte (sign-extended) |
| LDBU *baseR++[ucst3], dst | 110 0010 | Load byte unsigned (zero-extended) |
Loads a byte (signed or unsigned) from memory (effective address) to dst. The value of baseR is the effective address to be accessed in memory and the content loaded into dst. After accessing, an offset (number of bytes) that is a 3-bit unsigned constant (ucst3) is added to baseR at the end of the EXE phase. Brackets, [ ],must be around the specified offset, if using the optional offset parameter.
The content is loaded into the 8 LSBs of dst. For the LDB instruction, the upper 24 bits of dst are sign-extended; for the LDBU instruction, the upper 24 bits of dst are zero-extended.
None
dst = *(baseR++[ucst3])