SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
For 2-Way Multiplexing, two embedded sync streams are interleaved a pixel at a time as shown in Figure 9-47.
Figure 9-47 2-Way MultiplexingThe sync codeword, FF-00-00-XY, is replicated in both source streams. In 2-Way Multiplexing, the sizes of both camera sources must be the same. Likewise, the Vertical Ancillary Data size for both sources must be identical. However, the two streams are not necessarily sending the same pixel site in adjacent clock cycles.