SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
| Bit | Field | Value | Description |
|---|---|---|---|
| 31:26 | Data Type | Miscellaneous Channel | |
| Sets the pixel size in bits plus 1 | |||
| RGB Channel | |||
| 0 | RGB16-565 | ||
| 1h | ARGB-1555 | ||
| 2h | ARGB-4444 | ||
| 3h | RGBA-5551 | ||
| 4h | RGBA-4444 | ||
| 5h | ARGB24-6666 | ||
| 6h | RGB24-888 | ||
| 7h | ARGB32-8888 | ||
| 8h | RGBA24-6666 | ||
| 9h | RGBA32-8888 | ||
| 10h | BGR16-565 | ||
| 11h | ABGR-1555 | ||
| 12h | ABGR-4444 | ||
| 13h | BGRA-5551 | ||
| 14h | BGRA-4444 | ||
| 15h | ABGR24-6666 | ||
| 16h | BGR24-888 | ||
| 17h | ABGR32-8888 | ||
| 18h | BGRA24-6666 | ||
| 19h | BGRA32-8888 | ||
| YUV Channel | |||
| 0 | Y 4:4:4 | ||
| 1 | Y 4:2:2 | ||
| 2 | Y 4:2:0 | ||
| 4 | C 4:4:4 | ||
| 5 | C 4:2:2 | ||
| 6 | C 4:2:0 | ||
| 7 | CY 4:2:2 | ||
| 8 | YCbC 4:4:4 | ||
| 14h | Cb 4:4:4 | ||
| 15h | Cb 4:2:2 | ||
| 16h | Cb 4:2:0 | ||
| 17h | CbY 4:2:2 | ||
| 27h | YC 4:2:2 | ||
| 37h | YCb 4:2:2 | ||
| 25 | Notify | 0-1 | Send List Notification Interrupt upon last transfer of this channel |
| 24 | Field | 0-1 | Field Value |
| 23 | 1D | 0 | The transfer is one dimensional. The transfer and frame sizes are combined to make a single 32 bit transfer size. For writes this value is passed to the generated descriptor. This feature is not supported by all clients. Only clients that support the feature will recognize this bit. Note: 1D mode is not supported by VIP modules |
| 22:20 | Even Line Skip | Field Value | |
| 0 | +1 line | ||
| 1h | +2 lines | ||
| 2h-7h | Reserved | ||
| 19 | Reserved | Reserved for future use | |
| 18:16 | Odd Line Skip | Field Value | |
| 0 | +1 line | ||
| 1h | +2 lines | ||
| 2h-7h | Reserved | ||
| 15:0 | Line Stride | 0-FFFFh | Address stride between lines in bytes |