SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The PAT view map base address defines the base address of all PAT translated addresses.
Bit [31] of all PAT translated addresses is set to BASE_ADDR. For example, if the DMM_PAT_VIEW_MAP_BASE register is set to 8000 0000h, all PAT translated addresses will have bit [31] set to 1 so that the translated addresses range from 8000 0000h to FFFF FFFFh. All reserved bits of this DMM PAT base address register are read to 0.