SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
To prevent runaway code from corrupting the remainder of the system, and provide a clean reset/recovery mechanism, the EVE subsystem provides a mechanism to disconnect ARP32 from the remainder of the EVE subsystem, and to disconnect L3 initiator buses from the remainder of the device.
When ARP32 or OCP initiator buses are disconnected, the MPU or debugger can detect the EVE MMRs and memories through the interconnect target bus.
When the ARP32 and OCP buses are disconnected, a full reset and reboot cycle are issued in order to resume normal ARP32<->EVE operation. This is required in order to avoid any asynchronous timing paths due to asynchronous reset assertion to ARP32.