SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
To accomplish a successful boot-up operation , certain hardware configuration settings must be in place. Clock, reset, and power connections, as well as pins involved in setting the boot memory space for the master CPU, must be connected and driven correctly to successfully ini
tialize the device. The following sections describe the specific requirements for the preinitialization stage.