SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The MMU is configured to minimize the view of system memory that ARP32 and EDMA are allowed to access. This prevents either coding bugs or faulty hardware from impacting other critical areas of the system, such as the system host code and data sections. For detailed explanation of the MMU and its programming, see Chapter 20, Memory Management Unit (MMU) .