SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
This section describes the clock synthesis and clock-out divider parameters of the DPLL. For an explanation of the clock synthesis and output divider parameters of the DPLL module, see Section 3.6.3.3, Generic DPLL Overview.
Table 3-58 lists the clock synthesis parameters of the DPLL.
| Parameter Name | Control Bit Field |
|---|---|
| M | CM_CLKSEL_DPLL_ABE[18:8] DPLL_MULT |
| N | CM_CLKSEL_DPLL_ABE[6:0] DPLL_DIV |
| REGM4XEN | CM_CLKMODE_DPLL_ABE[11] DPLL_REGM4XEN |
Table 3-59 lists the clock output divider parameters of the DPLL.
| Clock Output/Divider | Parameter Name | Control/Status Bit Field |
|---|---|---|
| CLKOUT_M2 | Status | CM_DIV_M2_DPLL_ABE[9] CLKST |
| CLKOUT_M2 | Divider Control | CM_DIV_M2_DPLL_ABE[4:0] DIVHS |
| CLKOUTX2_M2 | Status | CM_DIV_M2_DPLL_ABE[11] CLKX2ST |
| CLKOUTX2_M3 | Status | CM_DIV_M3_DPLL_ABE[9] CLKST |
| CLKOUTX2_M3 | Divider Control | CM_DIV_M3_DPLL_ABE [4:0] DIVHS |