SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
This bit is set if a large one dimensional frame needs to be send to the client. In this case the stride is ignored and for the write the stride the generated descriptor will always be 0. If this bit is set then the transfer length and transfer height and frame width and frame height fields are combined to form one 32 bit field with the upper 8 bits reserved and the lower 24 bits being the size of the frame in pixels.