SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 3-407 lists the power mode controls for the power domain.
| Parameter Name | Memory Bank | Control Bit Field | Access Type |
|---|---|---|---|
| Memory Area – State Control (Logic in ON state) | VPE_BANK | PM_VPE_PWRSTCTRL[17:16] VPE_BANK_ONSTATE | Read only |
| Memory Area – State Control (logic in RETENTION state) | VPE_BANK | PM_VPE_PWRSTCTRL[8] VPE_BANK_RETSTATE | Read/write |
| Power Domain – Low-Power State Change Control | PM_VPE_PWRSTCTRL[4] LOWPOWERSTATECHANGE | Read/write | |
| Logic Area – Retention State Control | PM_VPE_PWRSTCTRL[2] LOGICRETSTATE | Read/write | |
| Power Domain – State Transition Control | PM_VPE_PWRSTCTRL[1:0] POWERSTATE | Read/write |
Table 3-408 lists the status of the power modes for the power domain.
| Parameter Name | Memory Bank | Status Bit Field |
|---|---|---|
| Power Domain – Last Power State Entered Status | PM_VPE_PWRSTST[25:24] LASTPOWERSTATEENTERED | |
| Memory Area – State Status | VPE_BANK | PM_VPE_PWRSTST[5:4] VPE_BANK_STATEST |
| Power Domain – State Transition Status | PM_VPE_PWRSTST[20] INTRANSITION | |
| Logic Area – State Status | PM_VPE_PWRSTST[2] LOGICSTATEST | |
| Power Domain – State Status | PM_VPE_PWRSTST[1:0] POWERSTATEST |