SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The read/write access time durations can be programmed independently through the GPMC_CONFIG5_i[20:16] RDACCESSTIME and GPMC_CONFIG6_i[28:24] WRACCESSTIME bit fields (where i = 0 to 7). This allows nOE and GPMC data-capture timing parameters to be independent of nWE and memory device data capture timing parameters. The RDACCESSTIME and WRACCESSTIME bit fields can be set with a granularity of 1 or 2 through the GPMC_CONFIG1_i[4] TIMEPARAGRANULARITY bit.